Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SUS-SPT-M2.6-0.45 |
SUS-SPT-M4-0.7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch (mm) | Overall Length (L) (mm) | Accuracy | Pilot Hole Dia. (mm) | Shank square part (mm) | Shank diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.00 € | 1 | Available |
Same day
Stock | M2.6 | 0.45 | 44 | H1 | 2.2 | 2.5 | 3.0 | |
16.14 € | 1 | Available |
Same day
Stock | M4 | 0.7 | 52 | H2 | 3.3 | 4.0 | 5 |
Loading...
Screw Types | Meter | Tap Type | Spiral Tap | Coating Y/N | Available |
---|---|---|---|---|---|
Surface Treatment | Oxidizing | Sales Operation | Single Item | Thread Length(mm) | 13 |
Tool Material Details | HSSE |
Configure
Stock
Basic Attributes
Nominal
Pitch(mm)
Overall Length (L)(mm)
Accuracy
Pilot Hole Dia.(mm)
Shank square part(mm)
Shank diameter(mm)
Type
Filter by standard shipping days
Optional Attributes