• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 22:00 (CET) 21/1/2018. We apologize for the inconvenience.

Orbital Sheet PFCAM/SFACM【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFCAM-P60
PFCAM-P80
SFACM-P100
SFACM-P120
SFACM-P150
SFACM-P180
SFACM-P220
SFACM-P240
SFACM-P280
SFACM-P320
SFACM-P360
SFACM-P400
SFACM-P600
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Abrasive material Particle Size
(#)
Features Base Materials Packaging Quantity
(Sheets)

107.67 €

100 Pieces Per Package

8 Days Alundum (Alumina)60(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useCwt100

94.79 €

100 Pieces Per Package

8 Days Alundum (Alumina)80(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useCwt100

81.92 €

100 Pieces Per Package

8 Days Silicon carbide100(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide120(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide150(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide180(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide220(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide240(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide280(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide320(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide360(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide400(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

70.47 €

100 Pieces Per Package

8 Days Silicon carbide600(1) Clog prevention processing prevents tangling and gives a beautiful finish (2) Paper is specially processed to feel soft when in useAwt100

Loading...

  1. 1

Basic information

Sheet Type Sand Paper Usage Hand polish Width(mm) 228
Length(mm) 280

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support