Cutting Wheel For Disc Grinder【10 Pieces Per Package】 (Part Numbers)

Cutting Wheel For Disc Grinder
  • Volume Discount
[Features]
· For cutting stainless steel, iron and other metals. Safety design maximum use rpm is 14.5 min-1.
· Special abrasive grain coating greatly increases durability.
· Sharp cut with no burrs at 1‑mm thickness.
· Material does not scorch during high speed cutting.
· Stainless steel also cuts cleanly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MCD10510P/10

Part Number
MCD10510P/10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.62 €

10 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Product Type Flat Work material Stainless Steel / Cast Iron Outer Diameter(mm) 105
Blade thickness(mm) 1 Internal Diameter(mm) 15 Max. Rotational Speed(min−1) 14500
Features Special coating abrasive vastly improves durability / 1.0 mm thickness enables sharp cutting without burr / Material does not get burned with high-speed cutting, stainless steel can also be cleanly cut

This page is Cutting Wheel For Disc Grinder, part number MCD10510P/10.
You can find the detail information about specifications and dimensions on part number MCD10510P/10.

Tech Support