• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Oversize Pipe Tap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
THPF02K
THPF02K/1
THPF04
THPF04/1
THPF04/3
THPF06
THPF06/1
THPF06/3
THPF08Q
THPF08Q/1
THPF12Q
THPF12Q/1
THPF16U
THPF16U/1
THQF02K
THQF02K/1
THQF04
THQF04/1
THQF04/3
THQF06
THQF06/1
THQF06/3
THQF08Q
THQF08Q/1
THQF12Q
THQF12Q/1
THQF16U
THQF16U/1
THRF02K
THRF02K/1
THRF04
THRF04/1
THRF04/3
THRF06
THRF06/1
THRF06/3
THRF08Q
THRF08Q/1
THRF12Q
THRF12Q/1
THRF16U
THRF16U/1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Screw size (Nominal) Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Blade Length
(mm)
Shank diameter
(mm)
Tap Details Over Size Amount

35.82 €

5 Days G1/8285P55198Medium+0.1

35.82 €

5 Days G1/8289P55198Tip+0.1

50.49 €

5 Days G1/4195P622811.0Medium+0.1

50.49 €

5 Days G1/4199P622811.0Tip+0.1

50.49 €

5 Days G1/4191.5P622811.0Top+0.1

72.31 €

5 Days G3/8195P652814Medium+0.1

72.31 €

5 Days G3/8199P652814Tip+0.1

72.31 €

5 Days G3/8191.5P652814Top+0.1

109.18 €

5 Days G1/2145P803518Medium+0.1

109.18 €

5 Days G1/2149P803518Tip+0.1

126.08 €

5 Days G3/4145P853523Medium+0.1

126.08 €

5 Days G3/4149P853523Tip+0.1

235.56 €

5 Days G1115P954526Medium+0.1

235.56 €

5 Days G1119P954526Tip+0.1

35.82 €

5 Days G1/8285P55198Medium+0.2

35.82 €

5 Days G1/8289P55198Tip+0.2

50.49 €

5 Days G1/4195P622811.0Medium+0.2

50.49 €

5 Days G1/4199P622811.0Tip+0.2

50.49 €

5 Days G1/4191.5P622811.0Top+0.2

72.31 €

5 Days G3/8195P652814Medium+0.2

72.31 €

5 Days G3/8199P652814Tip+0.2

72.31 €

5 Days G3/8191.5P652814Top+0.2

109.18 €

5 Days G1/2145P803518Medium+0.2

109.18 €

5 Days G1/2149P803518Tip+0.2

126.08 €

5 Days G3/4145P853523Medium+0.2

126.08 €

5 Days G3/4149P853523Tip+0.2

235.56 €

5 Days G1115P954526Medium+0.2

235.56 €

5 Days G1119P954526Tip+0.2

35.82 €

5 Days G1/8285P55198Medium+0.3

35.82 €

5 Days G1/8289P55198Tip+0.3

50.49 €

5 Days G1/4195P622811.0Medium+0.3

50.49 €

5 Days G1/4199P622811.0Tip+0.3

50.49 €

5 Days G1/4191.5P622811.0Top+0.3

72.31 €

5 Days G3/8195P652814Medium+0.3

72.31 €

5 Days G3/8199P652814Tip+0.3

72.31 €

5 Days G3/8191.5P652814Top+0.3

109.18 €

5 Days G1/2145P803518Medium+0.3

109.18 €

5 Days G1/2149P803518Tip+0.3

126.08 €

5 Days G3/4145P853523Medium+0.3

126.08 €

5 Days G3/4149P853523Tip+0.3

235.56 €

5 Days G1115P954526Medium+0.3

235.56 €

5 Days G1119P954526Tip+0.3

Loading...

  1. 1

Basic information

Screw Types Parallel for Pipes Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Material Details SKH

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support