• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Spiral Tap for Gas Pipes Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SH2P02K
SH2P04
SH2P06
SH2P08Q
SH2P12Q
SH2P16U
Part NumberStandard Unit PriceVolume DiscountShipping Days?Screw size (Nominal) Pitch, Number of Threading
(mm)

27.92 €

5 Days R1/828

38.45 €

5 Days R1/419

60.65 €

5 Days R3/819

94.13 €

5 Days R1/214

112.98 €

5 Days R3/414

216.88 €

5 Days R111

Loading...

  1. 1

Basic information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Details Type Straight
Material Details SKH

Additional Products in this Category

Tech Support