• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Spiral Tap for Gas Pipes Tapered

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SH2T02K
SH2T04
SH2T06
SH2T08Q
SH2T12Q
SH2T16U
Part NumberStandard Unit PriceVolume DiscountShipping Days?Screw size (Nominal) Pitch, Number of Threading
(mm)

32.05 €

5 Days R1/828

44.09 €

5 Days R1/419

67.42 €

5 Days R3/819

105.04 €

5 Days R1/214

127.71 €

5 Days R3/414

243.92 €

5 Days R111

Loading...

  1. 1

Basic information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Details Type Taper
Material Details SKH

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support