• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Tap for Gas Pipes (American Screw) Straight (NPS)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TH2NPS01L
TH2NPS02L
TH2NPS04O
TH2NPS06O
TH2NPS08Q
TH2NPS10Q
TH2NPS12Q
TH2NPS14Q
TH2NPS16T
TH2NPS20T
TH2NPS24T
TH2NPS32T
TS3NPS02L
TS3NPS04O
TS3NPS06O
TS3NPS08Q
TS3NPS10Q
TS3NPS12Q
TS3NPS14Q
TS3NPS16T
TS3NPS20T
TS3NPS24T
TS3NPS28T
TS3NPS32T
TS3NPS36T
TS3NPS40X
TS3NPS48X
TS3NPS118T
Part NumberStandard Unit PriceVolume DiscountShipping Days?Screw size (Nominal) Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade Length
(mm)
Basic Dimensions of Outer Diameter
(mm)
Material Details

30.17 €

5 Days NPS1/16275417.57.769SKH

30.17 €

5 Days NPS1/8275419.110.116SKH

39.95 €

5 Days NPS1/41861.927.013.427SKH

56.13 €

5 Days NPS3/81865.127.016.866SKH

88.11 €

5 Days NPS1/21479.434.920.980SKH

91.43 €

5 Days NPS5/814---SKH

100.98 €

5 Days NPS3/41482.634.926.326SKH

153.32 €

5 Days NPS7/814---SKH

191.52 €

5 Days NPS111 1/295.344.532.932SKH

326.16 €

5 Days NPS1"1/411 1/2101.644.541.689SKH

409.79 €

5 Days NPS1"1/211 1/210844.547.758SKH

666.25 €

5 Days NPS211 1/2114.344.559.796SKH

14.94 €

5 Days NPS1/8275419.110.116SKS

17.00 €

5 Days NPS1/41861.927.013.427SKS

20.77 €

5 Days NPS3/81865.127.016.866SKS

26.41 €

5 Days NPS1/21479.434.920.980SKS

35.44 €

5 Days NPS5/814---SKS

40.71 €

5 Days NPS3/41482.634.926.326SKS

56.51 €

5 Days NPS7/814---SKS

65.92 €

5 Days NPS111 1/295.344.532.932SKS

90.07 €

5 Days NPS1"1/411 1/2101.644.541.689SKS

122.80 €

5 Days NPS1"1/211 1/210844.547.758SKS

157.51 €

5 Days NPS1"3/411 1/2---SKS

195.14 €

5 Days NPS211 1/2114.344.559.796SKS

386.09 €

5 Days NPS2"1/48---SKS

522.69 €

5 Days NPS2"1/28139.765.172.273SKS

808.43 €

5 Days NPS38152.466.788.182SKS

103.54 €

5 Days NPS1"1/811 1/2---SKS

Loading...

  1. 1

Basic information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Details Type Straight (angle 60°)
Screw Type Right Screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support