• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Gas Pipe Tap (American Screw) Taper NPT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T3SNPT24T
TH2NPT01L
TH2NPT02L
TH2NPT04O
TH2NPT06O
TH2NPT08Q
TH2NPT10Q
TH2NPT12Q
TH2NPT14Q
TH2NPT16T
TH2NPT20T
TH2NPT24T
TH2NPT28T
TH2NPT32T
TS3NPT02L
TS3NPT04O
TS3NPT06O
TS3NPT08Q
TS3NPT10Q
TS3NPT12Q
TS3NPT14Q
TS3NPT16T
TS3NPT18T
TS3NPT20T
TS3NPT28T
TS3NPT32T
TS3NPT36T
TS3NPT40X
TS3NPT48X
Part NumberStandard Unit PriceVolume DiscountShipping Days?Screw size (Nominal) Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Blade Length
(mm)
Basic Dimensions of Outer Diameter
(mm)
Material Details

122.80 €

5 Days NPT1"1/211 1/210844.547.758SKS

30.17 €

5 Days NPT1/16275417.57.769SKH

30.17 €

5 Days NPT1/8275419.110.116SKH

39.95 €

5 Days NPT1/41861.927.013.427SKH

56.13 €

5 Days NPT3/81865.127.016.866SKH

88.11 €

5 Days NPT1/21479.434.920.980SKH

91.43 €

5 Days NPT5/814---SKH

100.98 €

5 Days NPT3/41482.634.926.326SKH

153.32 €

5 Days NPT7/814---SKH

191.52 €

5 Days NPT111 1/295.344.532.932SKH

326.16 €

5 Days NPT1"1/411 1/2101.644.541.689SKH

409.79 €

5 Days NPT1"1/211 1/210844.547.758SKH

563.11 €

5 Days NPT1"3/411 1/2---SKH

666.25 €

5 Days NPT211 1/2114.344.559.796SKH

14.94 €

5 Days NPT1/8275419.110.116SKS

17.00 €

5 Days NPT1/41861.927.013.427SKS

20.77 €

5 Days NPT3/81865.127.016.866SKS

26.41 €

5 Days NPT1/21479.434.920.980SKS

35.44 €

5 Days NPT5/814---SKS

40.71 €

5 Days NPT3/41482.634.926.326SKS

56.51 €

5 Days NPT7/814---SKS

65.92 €

5 Days NPT111 1/295.344.532.932SKS

103.54 €

5 Days NPT1"1/811 1/2---SKS

90.07 €

5 Days NPT1"1/411 1/2101.644.541.689SKS

157.51 €

5 Days NPT1"3/411 1/2---SKS

195.14 €

5 Days NPT211 1/2114.344.559.796SKS

386.09 €

5 Days NPT2"1/48---SKS

522.69 €

5 Days NPT2"1/28139.765.172.273SKS

808.43 €

5 Days NPT38152.466.788.182SKS

Loading...

  1. 1

Basic information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Details Type Taper
Screw Type Right Screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support