• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Tap-PT Reamer for Gas Pipes (Spiral Flute)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMP02SP
RMP08SP
RMP12SP
RMP16SP
RMP20SP
RMP24SP
RMP32SP
Part NumberStandard Unit PriceVolume DiscountShipping Days?Screw size (Nominal) Overall Length (L)
(mm)
D
(mm)
D1
(mm)
l
(mm)
l1
(mm)
C
(mm)
E
(mm)
F
(mm)
Number of flutes
(mm)

46.35 €

5 Days R1/8558.19.6625158966

95.64 €

5 Days R1/28017.620.2342281817146

100.16 €

5 Days R3/4852325.6342282320176

150.53 €

5 Days R19529.032.2552352624218

250.89 €

5 Days R1"1/410537.540.7552353230268

328.95 €

5 Days R1"1/211043.546.7552353832298

559.49 €

5 Days R212055.058.63583846383510

Loading...

  1. 1

Basic information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Details Type Spiral Blade (Right Blade Left Torsion 15°)
Material Details SKH

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support