Screw Pitch U8, U12 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TH2U17S
TH2U17S/1
TH2U17S/3
TH2U18X
TH2U18X/1
TH2U18X/3
TH2U19S
TH2U19S/1
TH2U19S/3
TH2U20X
TH2U20X/1
TH2U20X/3
TH2U21S
TH2U21S/1
TH2U21S/3
TH2U22X
TH2U22X/1
TH2U22X/3
TH2U24X
TH2U24X/1
TH2U24X/3
TH2U26X
TH2U26X/1
TH2U26X/3
TH2U28X
TH2U28X/1
TH2U28X/3
TH2U32X
TH2U32X/1
TH2U32X/3
Part NumberStandard Unit PriceVolume DiscountShipping Days?Screw size (Nominal) Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Blade Length
(mm)
Shank diameter
(mm)
Square Long
(mm)
Corner width
(mm)
Tap Details

127.92 €

5 Days 1"1/16UN125P9545201815Medium

127.92 €

5 Days 1"1/16U129P9545201815Tip

127.92 €

5 Days 1"1/16UN121.5P9545201815Top

127.92 €

5 Days 1"1/8UN85P1356522.02017Medium

127.92 €

5 Days 1"1/8U89P1356522.02017Tip

127.92 €

5 Days 1"1/8UN81.5P1356522.02017Top

165.78 €

5 Days 1"3/16UN125P10545232017Medium

165.78 €

5 Days 1"3/16U129P10545232017Tip

165.78 €

5 Days 1"3/16UN121.5P10545232017Top

165.78 €

5 Days 1"1/4UN85P14570242219Medium

165.78 €

5 Days 1"1/4U89P14570242219Tip

165.78 €

5 Days 1"1/4UN81.5P14570242219Top

221.91 €

5 Days 1"5/16UN125P11045252219Medium

221.91 €

5 Days 1"5/16U129P11045252219Tip

221.91 €

5 Days 1"5/16UN121.5P11045252219Top

221.91 €

5 Days 1"3/8UN85P15575262421Medium

221.91 €

5 Days 1"3/8U89P15575262421Tip

221.91 €

5 Days 1"3/8UN81.5P15575262421Top

266.29 €

5 Days 1"1/2UN85P16078302623Medium

266.29 €

5 Days 1"1/2U89P16078302623Tip

266.29 €

5 Days 1"1/2UN81.5P16078302623Top

334.17 €

5 Days 1"5/8UN85P17082323026Medium

334.17 €

5 Days 1"5/8U89P17082323026Tip

334.17 €

5 Days 1"5/8UN81.5P17082323026Top

355.06 €

5 Days 1"3/4UN85P17585353026Medium

355.06 €

5 Days 1"3/4U89P17585353026Tip

355.06 €

5 Days 1"3/4UN81.5P17585353026Top

492.12 €

5 Days 2U85P19592403532Medium

492.12 €

5 Days 2U89P19592403532Tip

492.12 €

5 Days 2UN81.5P19592403532Top

Loading...

  1. 1

Basic information

Screw Types Unified Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Material Details SKH

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support