Hand Tap - Products for DIY

Hand Tap - Products for DIY
  • Volume Discount
Threaded part has an outstanding finish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TS32.6FDIY
TS33.0GDIY
TS34.0IDIY
TS34.0JDIY
TS35.0KDIY
TS36.0MDIY
TS38.0NDIY
TS3010ODIY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Pitch, Number of Threading
(mm)

13.28 €

1 Same day

Stock

M2.60.45

15.19 €

1 Available Same day

Stock

M30.5

11.05 €

1 Same day

Stock

M40.7

10.59 €

1 Same day

Stock

M40.75

11.71 €

1 Same day

Stock

M50.8

13.16 €

1 Same day

Stock

M61

18.98 €

1 Same day

Stock

M81.25

24.57 €

1 Same day

Stock

M101.5

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 5P Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Set Content(No.) Tip, Middle, Top 3 Count Set Material Details SKS

Tech Support