• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

SKS Table Screw Die

SKS Table Screw Die

A female tool that's used to cut male threads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GMTM010Q
GMTM012Q
GMTM014S
GMTM016S
GMTM018U
GMTM020U
Part NumberStandard Unit PriceVolume DiscountShipping Days?Screw size (Nominal) Pitch, Number of Threading
(mm)

100.84 €

5 Days TM102

100.84 €

5 Days TM122

100.84 €

5 Days TM143

100.84 €

5 Days TM163

100.84 €

5 Days TM184

100.84 €

5 Days TM204

Loading...

  1. 1

Basic information

Screw Types Trapezoid Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Die
Outer Diameter(mm) 50 Material Details SKS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support