SDS-Max Bit SDSMAX Type

SDS-Max Bit SDSMAX Type

[Features]
· SDS-max shank hammer drill dedicated bit that efficiently transmits high striking torque to the cutting edge without loss.
· The integral design from the chuck part to the cutting edge makes it effective in through hole and deep hole machining.
· Cold chisels and bull points for chipping hammer are also available.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SDSMAX10.0-305
SDSMAX10.5-305
SDSMAX11.0-305
SDSMAX12.0-305
SDSMAX12.5-305
SDSMAX12.7-305
SDSMAX13.0-305
SDSMAX13.5-305
SDSMAX14.0-305
SDSMAX14.3-305
SDSMAX14.5-305
SDSMAX15.0-305
SDSMAX16.0-305
SDSMAX16.5-305
SDSMAX17.0-305
SDSMAX17.5-305
SDSMAX18.0-305
SDSMAX19.0-305
SDSMAX20.0-305
SDSMAX21.5-305
SDSMAX22.0-305
SDSMAX23.0-305
SDSMAX24.0-305
SDSMAX25.0-305
SDSMAX25.5-305
SDSMAX26.0-305
SDSMAX28.0-305
SDSMAX28.5-305
SDSMAX29.0-305
SDSMAX30.0-305
SDSMAX32.0-305
SDSMAX35.0-305
SDSMAX38.0-305
SDSMAX40.0-305
SDSMAXL10.5-540
SDSMAXL12.7-540
SDSMAXL14.3-540
SDSMAXL14.5-540
SDSMAXL16.0-540
SDSMAXL17.0-540
SDSMAXL18.0-540
SDSMAXL19.0-540
SDSMAXL20.0-540
SDSMAXL21.5-540
SDSMAXL22.0-540
SDSMAXL24.0-540
SDSMAXL25.0-540
SDSMAXL26.0-540
SDSMAXL28.0-540
SDSMAXL28.5-540
SDSMAXL29.0-540
SDSMAXL30.0-540
SDSMAXL32.0-540
SDSMAXL34.0-540
SDSMAXL35.0-540
SDSMAXL38.0-540
SDSMAXL40.0-540
Part NumberStandard Unit PriceVolume DiscountShipping Days?Details Type Blade Tip Diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)
Work material Concrete Work material Block, Brick Work material Mortar Work material Slate work material ALC Work material Japanese wall (white wall) Work material Hard siding board Work material Soft siding board Work material Metal siding board Work material Gypsum Board Work material Stone Work material Deck plate

29.04 €

5 Days SDS-max Type10305165

29.04 €

5 Days SDS-max Type10.5305165

29.70 €

5 Days SDS-max Type11305165

29.70 €

5 Days SDS-max Type12.0305165

29.70 €

5 Days SDS-max Type12.5305165

29.70 €

5 Days SDS-max Type12.7305165

29.70 €

5 Days SDS-max Type13.0305165

29.70 €

5 Days SDS-max Type13.5305165

30.03 €

5 Days SDS-max Type14.0305165

30.03 €

5 Days SDS-max Type14.3305165

30.03 €

5 Days SDS-max Type14.5305165

30.03 €

5 Days SDS-max Type15.0305165

34.31 €

5 Days SDS-max Type16.0305165

34.31 €

5 Days SDS-max Type16.5305165

34.31 €

5 Days SDS-max Type17.0305165

34.31 €

5 Days SDS-max Type17.5305165

34.31 €

5 Days SDS-max Type18.0305165

34.31 €

5 Days SDS-max Type19.0305165

37.60 €

5 Days SDS-max Type20.0305165

37.60 €

5 Days SDS-max Type21.5305165

40.56 €

5 Days SDS-max Type22.0305165

44.51 €

5 Days SDS-max Type23.0305165

47.14 €

5 Days SDS-max Type24.0305165

49.11 €

5 Days SDS-max Type25.0305165

51.09 €

5 Days SDS-max Type25.5305165

51.09 €

5 Days SDS-max Type26.0305165

52.40 €

5 Days SDS-max Type28.0305165

56.35 €

5 Days SDS-max Type28.5305165

57.01 €

5 Days SDS-max Type29.0305165

57.67 €

5 Days SDS-max Type30.0305165

60.96 €

5 Days SDS-max Type32.0305165

67.54 €

5 Days SDS-max Type35.0305165

77.41 €

5 Days SDS-max Type38.0305165

91.89 €

5 Days SDS-max Type40.0305165

47.14 €

5 Days SDS-max Type, Long10.5540400

47.14 €

5 Days SDS-max Type, Long12.7540400

48.46 €

5 Days SDS-max Type, Long14.3540400

48.46 €

5 Days SDS-max Type, Long14.5540400

52.40 €

5 Days SDS-max Type, Long16.0540400

52.40 €

5 Days SDS-max Type, Long17.0540400

52.40 €

5 Days SDS-max Type, Long18.0540400

52.40 €

5 Days SDS-max Type, Long19.0540400

55.04 €

5 Days SDS-max Type, Long20.0540400

55.04 €

5 Days SDS-max Type, Long21.5540400

55.04 €

5 Days SDS-max Type, Long22.0540400

61.62 €

5 Days SDS-max Type, Long24.0540400

63.59 €

5 Days SDS-max Type, Long25.0540400

64.25 €

5 Days SDS-max Type, Long26.0540400

65.56 €

5 Days SDS-max Type, Long28.0540400

68.86 €

5 Days SDS-max Type, Long28.5540400

68.86 €

5 Days SDS-max Type, Long29.0540400

68.86 €

5 Days SDS-max Type, Long30.0540400

68.86 €

5 Days SDS-max Type, Long32.0540400

78.73 €

5 Days SDS-max Type, Long34.0540400

78.73 €

5 Days SDS-max Type, Long35.0540400

91.89 €

5 Days SDS-max Type, Long38.0540400

101.76 €

5 Days SDS-max Type, Long40.0540400

Loading...

  1. 1

Basic information

Opposite Side(mm) 18 Compatible Electric Motor SDS-max Hammer Drill

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support