• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 to 13:30 (CET) 18/11/2018. We apologize for the inconvenience.

SDS-Plus Bits SDS Type

SDS-Plus Bits SDS Type

[Features]
· Can be attached and detached to/from a lightweight hammer drill in a single action.
· With U-shaped grooves, drive contact area (60 mm2) is enlarged and impact rotation force is efficiently delivered to the blade edge.
· In this abundant lineup, the cutting edge diameters range from 3.2 mm to 26.0 mm, and the total lengths from 110 mm to 1,000 mm.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DP3-S34
DP3-S35
DP3-S43
DP5-S34
DP5-S35
DP5-S43
SDS3.2-110
SDS3.2-110BP
SDS3.4-110
SDS3.4-110BP
SDS3.4-160
SDS3.4-160BP
SDS3.5-110
SDS3.5-110BP
SDS3.5-160
SDS3.5-160BP
SDS3.8-110
SDS3.8-110BP
SDS4.0-110
SDS4.0-110BP
SDS4.3-110
SDS4.3-110BP
SDS4.3-160
SDS4.3-160BP
SDS4.5-110
SDS4.5-110BP
SDS4.5-160
SDS4.5-160BP
SDS4.8-110
SDS4.8-110BP
SDS4.8-160
SDS4.8-160BP
SDS5.0-110
SDS5.0-110BP
SDS5.0-160
SDS5.0-160BP
SDS5.3-110
SDS5.3-110BP
SDS5.3-160
SDS5.3-160BP
SDS5.4-110
SDS5.4-110BP
SDS5.4-160
SDS5.4-160BP
SDS5.5-110
SDS5.5-110BP
SDS5.5-160
SDS5.5-160BP
SDS6.0-110
SDS6.0-110BP
SDS6.0-160
SDS6.0-160BP
SDS6.4-110
SDS6.4-110BP
SDS6.4-160
SDS6.4-160BP
SDS6.5-160
SDS6.5-160BP
SDS6.6-160
SDS6.6-160BP
Part NumberStandard Unit PriceVolume DiscountShipping Days?Details Type Blade Tip Diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)
Number of included sets Type Work material Concrete Work material Block, Brick Work material Mortar Work material Slate work material ALC Work material Japanese wall (white wall) Work material Hard siding board Work material Soft siding board Work material Metal siding board Work material Gypsum Board Work material Stone Work material Deck plate

19.05 €

6 Days SDS Plus Bit [3-Piece Set]3.4110453-

19.05 €

6 Days SDS Plus Bit [3-Piece Set]3.5110453-

19.05 €

6 Days SDS Plus Bit [3-Piece Set]4.3110453-

29.66 €

6 Days SDS Plus Bit [5-Piece Set]3.4110455-

29.66 €

6 Days SDS Plus Bit [5-Piece Set]3.5110455-

29.66 €

6 Days SDS Plus Bit [5-Piece Set]4.3110455-

8.98 €

6 Days SDS Type3.211045-Cylinder

8.98 €

6 Days SDS Type3.211045-Blister Pack

8.98 €

6 Days SDS Type3.411045-Cylinder

8.98 €

6 Days SDS Type3.411045-Blister Pack

9.54 €

6 Days SDS Type3.4160100-Cylinder

9.54 €

6 Days SDS Type3.4160100-Blister Pack

8.98 €

6 Days SDS Type3.511045-Cylinder

8.98 €

6 Days SDS Type3.511045-Blister Pack

9.54 €

6 Days SDS Type3.5160100-Cylinder

9.54 €

6 Days SDS Type3.5160100-Blister Pack

8.98 €

6 Days SDS Type3.811045-Cylinder

8.98 €

6 Days SDS Type3.811045-Blister Pack

8.98 €

6 Days SDS Type411045-Cylinder

8.98 €

6 Days SDS Type411045-Blister Pack

8.98 €

6 Days SDS Type4.311045-Cylinder

8.98 €

6 Days SDS Type4.311045-Blister Pack

9.54 €

6 Days SDS Type4.3160100-Cylinder

9.54 €

6 Days SDS Type4.3160100-Blister Pack

8.98 €

6 Days SDS Type4.511045-Cylinder

8.98 €

6 Days SDS Type4.511045-Blister Pack

9.54 €

6 Days SDS Type4.5160100-Cylinder

9.54 €

6 Days SDS Type4.5160100-Blister Pack

8.98 €

6 Days SDS Type4.811045-Cylinder

8.98 €

6 Days SDS Type4.811045-Blister Pack

9.54 €

6 Days SDS Type4.8160100-Cylinder

9.54 €

6 Days SDS Type4.8160100-Blister Pack

8.98 €

6 Days SDS Type511045-Cylinder

8.98 €

6 Days SDS Type511045-Blister Pack

9.54 €

6 Days SDS Type5160100-Cylinder

9.54 €

6 Days SDS Type5160100-Blister Pack

8.98 €

6 Days SDS Type5.311045-Cylinder

8.98 €

6 Days SDS Type5.311045-Blister Pack

9.54 €

6 Days SDS Type5.3160100-Cylinder

9.54 €

6 Days SDS Type5.3160100-Blister Pack

8.98 €

6 Days SDS Type5.411045-Cylinder

8.98 €

6 Days SDS Type5.411045-Blister Pack

9.54 €

6 Days SDS Type5.4160100-Cylinder

9.54 €

6 Days SDS Type5.4160100-Blister Pack

8.98 €

6 Days SDS Type5.511045-Cylinder

8.98 €

6 Days SDS Type5.511045-Blister Pack

9.54 €

6 Days SDS Type5.5160100-Cylinder

9.54 €

6 Days SDS Type5.5160100-Blister Pack

8.98 €

6 Days SDS Type611045-Cylinder

8.98 €

6 Days SDS Type611045-Blister Pack

9.54 €

6 Days SDS Type6160100-Cylinder

9.54 €

6 Days SDS Type6160100-Blister Pack

9.26 €

6 Days SDS Type6.411045-Cylinder

9.26 €

6 Days SDS Type6.411045-Blister Pack

10.10 €

6 Days SDS Type6.4160100-Cylinder

10.10 €

6 Days SDS Type6.4160100-Blister Pack

10.10 €

6 Days SDS Type6.5160100-Cylinder

10.10 €

6 Days SDS Type6.5160100-Blister Pack

10.10 €

6 Days SDS Type6.6160100-Cylinder

10.10 €

6 Days SDS Type6.6160100-Blister Pack

Loading...

Basic information

Opposite Side(mm) 10 Compatible Electric Motor Lightweight Hammer Drill

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support