Contact Grip Full Cut Mill FCR Head

Contact Grip Full Cut Mill FCR Head
Achieves tough and stable lapping used ramping, helical processing, peck drilling, grooving, and side milling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CG15-FCR16082-25
CG19-FCR20082-32
CG19-FCR20083-32
CG24-FCR25082-36
CG24-FCR25083-36
CG31-FCR32102-43
CG31-FCR32103-43
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Total number of flutes
(sheet)
Shank diameter (d)
(mm)
L
(mm)
Mass
(g)
CG No. Effective cutting edge length ap
(mm)
Wrench Part B
(mm)
Wrench Part W
(mm)
Compatible Tip Model

141.92 €

1 5 Days 162152530CG158126.2BRG1608□□

141.92 €

1 5 Days 202193270CG198178.2BRG2008□□

153.83 €

1 5 Days 203193270CG198178.2BRG2008□□

153.83 €

1 5 Days 2522436130CG2482210.2BRG2508□□

166.83 €

1 5 Days 2532436130CG2482210.2BRG2508□□

171.17 €

1 5 Days 3223143260CG31102712.2BRG3210□□

186.33 €

1 5 Days 3233143260CG31102712.2BRG3210□□

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Mounting Method Centering Plug Details Type Full Cut Mill FCR Head
Application Ramping, Helical, Peck Drill, Groove Processing, Side Processing Features Realizes tough and stable lapping process.

Tech Support