Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BBT30-32-L150 |
BBT30-32-L235 |
BBT40-50-L200 |
BBT50-50-L200 |
BBT50-50-L360 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spindle types | Holder Length L (mm) | φd (mm) | Shank Diameter / Shank No. | A (mm) | |
---|---|---|---|---|---|---|---|---|---|
1,202.50 € | 1 | 5 Days | BT30 | 150 | 32 | BBT30 | 125 | ||
1,388.83 € | 1 | 5 Days | BT30 | 235 | 32 | BBT30 | 210 | ||
1,314.08 € | 1 | 5 Days | BT40 | 200 | 50 | BBT40 | 170 | ||
1,643.42 € | 1 | 5 Days | BT50 | 200 | 50 | BBT50 | 159 | ||
2,016.08 € | 1 | 5 Days | BT50 | 360 | 50 | BBT50 | 319 |
Loading...
Product Category | Attachments/Accessories | Features | Short type is ideal for ATC repeatability inspection. | Specifications | Runout accuracy: 0.002 mm; Roundness: 0.001 mm; Cylindricity: 0.003 mm; Surface roughness Ra: 0.1 μm; Outer diameter intersection: ±0.005 mm |
---|---|---|---|---|---|
Application | For Measurement of Static Accuracy |