Pace Master Mini

Pace Master Mini

Product Details:

Manufacturer part number: BMM-20

Brand: BIG KAISER

Price: 465.83

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BMM-20

Part Number
BMM-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

465.83 €

1 5 Days

Loading...

  1. 1

Basic information

Product Category Measuring equipment Mass(g) 55 Measured pressure(N) 1.8
Features Blade tip position measuring instrument with O.D. 20, the world's smallest. Specifications LED Notice Supports all cutting tools and machined materials/machines Minimum Width of Measurement Tool(mm) φ0.1
Stroke(mm) 2 Repeat accuracy(μm) ±1(2σ) Touch Signal LED lighting (Blue)
Battery SR44X2 Battery Life 10 Hours Continuous Operation Height Accuracy(mm) 40+0.0050

Tech Support