We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Cerapoint

Cerapoint
  • Volume Discount

Mold surface adjustment polishing, removal of thin rust in various types of measurement tools.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3781

Part Number
3781
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?

8.13 €

1 Available 13 Days

Loading...

  1. 1

Basic information

Type Grindstone Particle Size(#) 120 Shaft diameter d(mm) 6
Outer Diameter D(mm) 20 Thickness t(mm) 25 Shape Cylinder Type
Abrasive grain SW Shaft Length ℓ(mm) 35 Quantity/Pack 3
Maximum rotation speed used(min-1) 15000 Pack Quantity 50 Material Rubber
Tool Used Electric drill

This page is Cerapoint, part number 3781.
You can find the detail information about specifications and dimensions on part number 3781.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support