P / P Brush【3 Pieces Per Package】

P / P Brush
  • Volume Discount

Product Details:

Manufacturer part number: NO.4452

Brand: SUMFLEX

Price: 43.52

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.4452

Part Number
NO.4452
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.52 €

3 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Product Type Wheel Brush Outer Diameter(mm) 75 Shaft Diameter(mm) 6
Thickness(mm) 10 Type Nylon Brush with Shaft Shaft length(mm) 30
Material Polypropylene Allowable Rotational Speed(min-1) 3500 Packaging Quantity(Book) 3
Tool Used Electric drill Specifications Application: Inner Surface of Pipes, Surface Polishing

This page is P / P Brush, part number NO.4452.
You can find the detail information about specifications and dimensions on part number NO.4452.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360