We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Diamond Sharpener

Diamond Sharpener
  • Volume Discount

A diamond grinding stone for high work efficiency with diamond abrasive electrodeposited to the entire disc surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NO.3281
NO.3282
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer Diameter
(mm)
Thickness
(mm)
Application Tool Used Material

24.50 €

Available 9 Days 500.8Surface PolishingElectric drillDiamond

39.64 €

Available 9 Days 751Surface PolishingElectric drillDiamond

Loading...

  1. 1

Basic information

Details Type Diamond Sharpener Shaft Diameter(mm) 6 Particle Size(#) 400
Screw Hole Diameter(mm) 6 Shaft length(mm) 22 Maximum rotation speed used(min⁻1) 3000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support