• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Shaft Mounted Wire Brush【3 Pieces Per Package】

Shaft Mounted Wire Brush
  • Volume Discount

Product Details:

Manufacturer part number: NO.4025

Brand: SUMFLEX

Price: 46.24

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO.4025

Part Number
NO.4025
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.24 €

3 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

Basic information

Product Type Wheel Brush Outer Diameter(mm) 50 Wire diameter(mm) 0.15
Shaft Diameter(mm) 6 Material Brass Allowable Rotational Speed(min-1) 7000
Packaging Quantity(Book) 3 Tool Used Electric drill

This page is Shaft Mounted Wire Brush, part number NO.4025.
You can find the detail information about specifications and dimensions on part number NO.4025.

Tech Support