[Applications]
· For removing thin rust, scratches, or dirt on various ornamentation, inspection instruments, measuring instruments, etc.
[Product Specifications]
· Type: Rubber Grindstone
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
NO.CK-700 |
NO.CK-701 |
NO.CK-702 |
NO.CK-703 |
NO.CK-704 |
NO.CK-705 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Volume Discount | Shipping Days? | Roughness of grain | Particle Size (#) | Number with packs (Book) | Material | Tool Used |
---|---|---|---|---|---|---|---|---|---|
49.84 € | 5 Pieces Per Package | Available |
Same day
Stock | Coarse | 46、80、120、220、320 | 5 | SW, rubber | Handy Tool | |
49.05 € | 5 Pieces Per Package | Available |
Same day
Stock | Coarse | 46 | 5 | SW, rubber | Handy Tool | |
49.05 € | 5 Pieces Per Package | Available |
Same day
Stock | Coarse | 80 | 5 | SW, rubber | Handy Tool | |
49.05 € | 5 Pieces Per Package | Available |
Same day
Stock | Second cut | 120 | 5 | SW, rubber | Handy Tool | |
49.84 € | Available |
Same day
Stock | Second cut | 220 | 5 | SW, rubber | Handy Tool | ||
49.05 € | 5 Pieces Per Package | Available |
Same day
Stock | Fine | 320 | 5 | SW, rubber | Handy Tool |
Loading...
Overall Length(mm) | 180 | Single Product Set Product | Packed Goods | Shape | Stick type |
---|---|---|---|---|---|
Horizontal(mm) | 10 |
MISUMI
Standard Price : 35.90 €
Shipping Days: 6 Days
MISUMI
Standard Price : 83.42 €
Shipping Days: 6 Days
MISUMI
Standard Price : 144.92 €
Shipping Days: 6 Days
MISUMI
Standard Price : 40.24 €
Shipping Days: 6 Days
TRUSCO NAKAYAMA
Standard Price : 16.45 €
Shipping Days: 5 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.