We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Mirror Surface Polishing Kit

Mirror Surface Polishing Kit
  • Volume Discount

Due to frictional heat in polishing, the material may be subjected to burns and tarnishing, or thermal welding may occur. Adjust the rotational speed to suit the machining.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33-A

Part Number
33-A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Hole Diameter
(mm)
Maximum rotation speed used
(min−1)
Internal Diameter
(mm)
Material Tool Used

104.60 €

Available 4 Days 151300015SW, rubberDisc Grinder

Loading...

  1. 1

Basic information

Outer Diameter(mm) 100 Particle Size(#) 46、120、240 Type Set
Thickness(mm) 15 Shape Offset Type

This page is Mirror Surface Polishing Kit, part number 33-A.
You can find the detail information about specifications and dimensions on part number 33-A.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support