Synchro Tap Holder

Synchro Tap Holder

[Features]
· The small float mechanism of the tapper chuck greatly extends the service life of the tap, and the precision tracking mechanism fully absorbs small feed pitch errors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BT40-ZH12CH-80
BT40-ZH12CH-105
BT40-ZH12CH-135
BT40-ZH16CH-95
BT40-ZH16CH-120
BT40-ZH16CH-150
BT40-ZH24CH-105
BT40-ZH24CH-120
BT40-ZH24CH-150
BT50-ZH12CH-90
BT50-ZH12CH-135
BT50-ZH12CH-165
BT50-ZH12CH-200
BT50-ZH16CH-105
BT50-ZH16CH-135
BT50-ZH16CH-165
BT50-ZH16CH-200
BT50-ZH24CH-105
BT50-ZH24CH-135
BT50-ZH24CH-165
BT50-ZH24CH-200
Part NumberStandard Unit PriceVolume DiscountShipping Days?Spindle types Holder Length L
(mm)
Spindle side applicable holder Applicable Collet Weight
(kg)
Chuck end outer diameter
(mm)

287.89 €

Quote BT4080Taper NO.40ZMK12、OZMK12-OM1.236

300.05 €

Quote BT40105Taper NO.40ZMK12、OZMK12-OM1.536

312.90 €

Quote BT40135Taper NO.40ZMK12、OZMK12-OM1.836

299.38 €

Quote BT4095Taper NO.40ZMK16、OZMK16-OM1.545

311.54 €

Quote BT40120Taper NO.40ZMK16、OZMK16-OM1.945

324.39 €

Quote BT40150Taper NO.40ZMK16、OZMK16-OM2.345

350.74 €

Quote BT40105Taper NO.40ZMK24、OZMK24-OM1.856

362.91 €

Quote BT40120Taper NO.40ZMK24、OZMK24-OM256

375.74 €

Quote BT40150Taper NO.40ZMK24、OZMK24-OM2.456

298.03 €

Quote BT5090Taper NO.50ZMK12、OZMK12-OM3.936

310.87 €

Quote BT50135Taper NO.50ZMK12、OZMK12-OM4.336

323.03 €

Quote BT50165Taper NO.50ZMK12、OZMK12-OM4.636

336.12 €

Quote BT50200Taper NO.50ZMK12、OZMK12-OM536

324.39 €

Quote BT50105Taper NO.50ZMK16、OZMK16-OM4.245

337.22 €

Quote BT50135Taper NO.50ZMK16、OZMK16-OM4.645

349.39 €

Quote BT50165Taper NO.50ZMK16、OZMK16-OM545

362.81 €

Quote BT50200Taper NO.50ZMK16、OZMK16-OM5.545

370.34 €

Quote BT50105Taper NO.50ZMK24、OZMK24-OM4.456

382.50 €

Quote BT50135Taper NO.50ZMK24、OZMK24-OM556

395.35 €

Quote BT50165Taper NO.50ZMK24、OZMK24-OM5.656

408.09 €

Quote BT50200Taper NO.50ZMK24、OZMK24-OM6.256

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Tool Type Tap Coolant System Center Through (Blade Through)

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support