Base Arbor for Special Boring Bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BT40-RAA32-60
BT50-RAA32-60
BT50-RAA32-120
BT50-RAA32-180
Part NumberStandard Unit PriceVolume DiscountShipping Days?Spindle types Holder Length L
(mm)
Spindle side applicable holder Weight
(kg)
Flange Outside Diameter
(mm)
Mounting Bolt

133.16 €

Quote BT4060Taper NO.402.5102M10

220.25 €

Quote BT5060Taper NO.505102M10

304.46 €

Quote BT50120Taper NO.509102M10

397.58 €

Quote BT50180Taper NO.5015.5102M10

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type Boring
Cutter Mounting Shaft Diameter(mm) 32 Cutter Mounting Shaft Length(mm) 7

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support