We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Multi Craft Pass-Through Flathead Screwdriver

Multi Craft Pass-Through Flathead Screwdriver
  • Volume Discount

[Features]
· Multicraft handle that makes it easy to apply torque and does not slip even if hands are oily.
· Hexagonal shaped part at base of blade enables rotation by applying additional torque with a wrench.
· A striking section is provided at the rear end of the grip, making it effective in loosening fixed screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7102D-3
7102D-4
7102D-5
Part NumberStandard Unit PriceVolume DiscountShipping Days?Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Nut diameter (φ)
(mm)
Overall Length
(mm)
Weight
(g)
Compatible Screw Supplement Features

27.86 €

Available 4 Days 5.5800.8518079M3Base hexagon size (mm) 8The multi-craft grip has a large outside diameter, making it easy to apply torque. It also has a rough texture, making it less slippery even when gripped with wet or oily hands and is rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out being prevented. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. As a hexagonal section is provided at the root of the blade, a wrench can be used to rotate with further torque. A striking section is provided at the rear end of the grip, making it effective in loosening fixed screws.

31.06 €

Available 4 Days 6.510016200109M3.5Base hexagon size (mm) 10The multi-craft grip has a large outside diameter, making it easy to apply torque. It also has a rough texture, making it less slippery even when gripped with wet or oily hands and is rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out being prevented. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. As a hexagonal section is provided at the root of the blade, a wrench can be used to rotate with further torque. A striking section is provided at the rear end of the grip, making it effective in loosening fixed screws.

34.41 €

4 Days 81451.27260163M4-5Base hexagon size (mm) 10The multi-craft grip has a large outside diameter, making it easy to apply torque. It also has a rough texture, making it less slippery even when gripped with wet or oily hands and is rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out being prevented. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. As a hexagonal section is provided at the root of the blade, a wrench can be used to rotate with further torque. A striking section is provided at the rear end of the grip, making it effective in loosening fixed screws.

Loading...

  1. 1

Basic information

Tip standards Flathead (-) Single Product/Set Classification Single Item Shaft type Round
Magnet N/A Shaft through Available Bolster Included
Grip Type Resin

Additional Products in this Category

Tech Support