We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

Multi Craft Pass-Through Screwdriver Set

Multi Craft Pass-Through Screwdriver Set

Multi-craft pass-through screwdriver set.

[Features]
· Holder included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7249DC

Part Number
7249DC
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)
Supplement Features

147.83 €

8 Days 990Holder IncludedThe multi-craft grip has a large outside diameter, making it easy to apply torque. It also has a rough texture, making it less slippery even when gripped with wet or oily hands and is rounded at the rear end of the handle, allowing strong force to be applied in the vertical direction, resulting in cam-out being prevented. Since the blade is nickel-chromium-plated, it looks beautiful and is resistant to rust. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. As a hexagonal section is provided at the root of the blade, a wrench can be used to rotate with further torque. A striking section is provided at the rear end of the grip, making it effective in loosening fixed screws.

Loading...

  1. 1

Basic information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No. 1 / No. 2 / No. 3 Tip size / flathead (-) blade width (mm) B1 8 / 5.5 / 6.5
Shaft length L (mm) 100 / 150 / 80 / 145 Single Product/Set Classification Set Product Shaft type Round
Magnet N/A Shaft through Available Bolster Included
Grip Type Resin Tip size / flathead (-) blade thickness (mm) B2 1 / 0.8 / 1.2 Set Content 7102D-3・4・5、7193D-1-80・2-100・3-150

This page is Multi Craft Pass-Through Screwdriver Set, part number 7249DC.
You can find the detail information about specifications and dimensions on part number 7249DC.

Additional Products in this Category

Tech Support