CS1T Type I Chamfering Cutter (Drilling Type), Taper Shank

CS1T Type I Chamfering Cutter (Drilling Type), Taper Shank
  • Volume Discount

A holed type. For non-ferrous metals. All products are TiN coated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CS1T110
CS1T115
CS1T120
CS1T125
CS1T215
CS1T220
CS1T225
CS1T230
CS1T235
CS1T240
CS1T330
CS1T335
CS1T342
CS1T355
Part NumberStandard Unit PriceVolume DiscountShipping Days?Tool Diameter (D)
(mm)
Overall Length
(mm)
Chamfer diameter
(mm)
shank No

33.56 €

Available 7 Days 101004~9MT1

44.68 €

Available 7 Days 151106~14MT1

61.68 €

Available 7 Days 201208~18MT1

84.57 €

Available 7 Days 2513010~23MT1

48.60 €

Available 7 Days 151206~14MT2

64.95 €

Available 7 Days 201308~18MT2

93.73 €

Available 7 Days 2514010~23MT2

92.45 €

Available 7 Days 3015012–28MT2

119.46 €

Available 7 Days 3516014~33MT2

149.06 €

Available 7 Days 4017016~38MT2

100.25 €

Available 7 Days 3018012–28MT3

128.29 €

Available 7 Days 3518514~33MT3

144.91 €

Available 7 Days 4219018~40MT3

254.51 €

Available 7 Days 5519524~53MT3

Loading...

  1. 1

Basic information

Application Hole Chamfer Tip angle (θ) 90 work material Aluminum / Copper
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Cobalt HSS
Coating Y/N Available Coating Type TiN

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support