• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CS2T Type II Chamfering Cutter (Single Flute), Taper Shank

CS2T Type II Chamfering Cutter (Single Flute), Taper Shank
  • Volume Discount

1-flute type. For steel and stainless steel. All products are TiN coated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CS2T116
CS2T126
CS2T226
CS2T236
CS2T246
CS2T336
CS2T346
CS2T356
CS2T366
Part NumberStandard Unit PriceVolume DiscountShipping Days?Tool Diameter (D)
(mm)
Overall Length
(mm)
Chamfer diameter
(mm)
shank No Tip diameter
(mm)

101.36 €

Available 6 Days 161104~15MT13

122.28 €

Available 6 Days 261206–25MT13

130.54 €

Available 6 Days 261356–25MT23

193.34 €

Available 6 Days 3614011~35MT28

269.91 €

Available 6 Days 4614016 to 45MT213

205.46 €

Available 6 Days 3616011~35MT313

281.47 €

Available 6 Days 4616516 to 45MT313

375.12 €

Available 6 Days 5617021~55MT318

470.42 €

Available 6 Days 6617526~65MT324

Loading...

  1. 1

Basic information

Application Hole Chamfer Tip angle (θ) 90 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Cobalt HSS
Coating Y/N Available Coating Type TiN Number of flutes 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support