Just-A-Little Pilot Hole Drill

Just-A-Little Pilot Hole Drill
[Features]
· Short and easy to work with. · Durability is improved by using titanium-coated HSS steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1303550
1303560
1303570
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size
(mm)
JAN code

3.67 €

1 Same day

Stock

2.54907052356856

3.67 €

1 Same day

Stock

34907052356863

3.90 €

1 Same day

Stock

44907052356870

Loading...

  1. 1

Basic information

Package size(mm) H120×W37×D10 Weight(g) 13 Application For Punching Holes in Wood, Plasterboard, Acrylic Sheets, Aluminum, Corrugated Sheets (Polycarbonate-Galvanized Steel Sheets), Thin Steel Sheets, Etc.
Material Titanium Coating High Speed Steel

Tech Support