• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Chamfering Cutter, 3 Piece Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1301345

Part Number
1301345
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Application Package size
(mm)
Mass
(g)
Specifications Features

11.66 €

3 Days High Speed Steel / Titanium CoatingFor pipe deburring, bore expansion, countersinking with light metals and woodworkingH135×W68×D19806.35 mm square hex shaft shank (not compatible with impact screwdrivers). Used for electric drills and chargeable drill drivers.Titanium coating improves durability and abrasion resistance. For chamfering of light metals, etc.

Loading...

  1. 1

Basic information

Application Chamfering/Horizontal Coating Y/N Available Blade Tip Diameter(mm) 9/12/16
Shaft Diameter(φ mm) 6.35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support