We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Ai-Wood Deep Thick Cut Round Saw

Ai-Wood Deep Thick Cut Round Saw
  • Volume Discount

[Features]
· Strong, with no runout. Supports circular saw for deep cutting and thick cutting. A stable base with 20% increased thickness. 6:1 set blades.
· Straightness, draining and finishing are improved while cutting.
· Top-class durability special carbide insert.
· Durability is improved through ultra fine particle, highly hard, highly durable performance.
· Dark red fluorine coating.
· Refreshing cutting of vertical, horizontal, or diagonal targets.
· High dimensional vibration damping laser slit.
· Improved anti-vibration, noise reduction, and heat dissipation effects reduce issues caused by noise, chattering and scorching.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97405

Part Number
97405
Part NumberStandard Unit PriceVolume DiscountShipping Days?

41.42 €

Available 6 Days

Loading...

  1. 1

Basic information

Work material Wood Outer Diameter(mm) 125 Blade thickness(mm) 1.45
Number of flutes(P) 42 Application Deep-Thick Cutting Adaptable cutting material Plywood, laminated boards, general timber, dressing plywood and Decora for structures

This page is Ai-Wood Deep Thick Cut Round Saw, part number 97405.
You can find the detail information about specifications and dimensions on part number 97405.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support