Realizes a long life and outstanding sharpness through using a high hardness tip.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99109
Work material | Wood | Outer Diameter(mm) | 145 | Blade thickness(mm) | 1.5 |
---|---|---|---|---|---|
Number of flutes(P) | 40 | Application | For Laminated Wood | Finishing | Chrome Plating Finish |
Polishing | Both Sides Polished | Sound dampening type | Laser Muffling Type |
This page is Tipping Saw for Laminated Wood, part number 99109.
You can find the detail information about specifications and dimensions on part number 99109.
HOUSE BM
Standard Price : 56.35 €
Shipping Days: 14 Days
YAMASHIN SEIKYO
Standard Price : 15.80 €
Shipping Days: 13 Days
MOTOYUKI
Standard Price : 79.91 €
Shipping Days: 14 Days
MOTOYUKI
Standard Price : 75.40 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.