Chargeable Circular Chip Saw for Woodworking

Chargeable Circular Chip Saw for Woodworking
  • Volume Discount
[Features]
· With a balance optimized for simple recharging, this rechargeable chip saw supports all applications.
· 100% laser cut using ultra-thin blade on base metal. Smooth cutting and beautiful cut surface retained with special tip undergoing precision polishing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99410
99411
99412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Number of flutes
(P)

41.49 €

1 Available 8 Days 11030

44.51 €

1 Available 8 Days 12536

47.62 €

1 Available 8 Days 13538

Loading...

  1. 1

Basic information

Work material Wood Blade thickness(mm) 1.2 Application For woodworking
Adaptable cutting material General wood, normal plywood, print plywood, etc.

Tech Support