[Features]
· The base metal is entirely laser machined for high accuracy.
· Uses an ultra fine particle, highly hard, highly resistant premium tip.
· Fluorine coating specification.
· Application: Original design for use according to the model used.
· It is recommended for cutting of general timber, laminated wood, etc.
· Top-class durability special carbide insert: Ultra fine particles, high hardness, and high resistance force improve durability.
· Black fluorine coating: Smooth vertical, horizontal, and diagonal cutting. N-Slit: Improved anti-vibration and noise reduction effects reduce issues caused by noise, chattering and scorching.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99157
Work material | Wood | Outer Diameter(mm) | 125 | Blade thickness(mm) | 1.3 |
---|---|---|---|---|---|
Number of flutes(P) | 24 | Application | For Manufacturing | Adaptable cutting material | General wood, laminated wood, fancy plywood and decoration |
This page is Carpentry for Charging Wood Work, part number 99157.
You can find the detail information about specifications and dimensions on part number 99157.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.