• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Metal Cutting Saw 250 mm

Metal Cutting Saw 250 mm
  • Volume Discount

Cast for easy cutting with no blade twisting. Cutting is easy because the frame does not obstruct operation. The handle shape is easy to grip.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CMS-25
CMS-25BI
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material, blade Code JAN Saw blade size
(mm)
Features Application

9.19 €

Available 5 Days High Carbon Edge Steel8202624954458296231H250XW12XD0.62It is integrated so the blade cuts easily without twisting The frame is easy to cut and doesn't get in the way It has an easy-to-grip handleFor General Metals

12.36 €

Available 3 Days Special Steel8202634954458296248H250XW12XD0.62It is integrated so the blade cuts easily without twisting The frame is easy to cut and doesn't get in the way It has an easy-to-grip handleFor Stainless Steel, General Metals

Loading...

  1. 1

Basic information

Product Type Single blade saw Product Specifications Replacement Blade Type Material, handle Elastomer Resin
Blade Length(mm) 230~259 Overall Length(mm) 300~399 Main Body Size(mm) H310XW70XD15
Number of teeth 24 (second cut)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support