Dust-Proof Line Tape

Dust-Proof Line Tape

Does not use lead/PVC and does not use a disposable separator, eliminating a potential source of dust contamination.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
864-18
864-19
864-20
864-89
864-90
864-91
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Color Details Mass
(g)
Amount Of Content

71.01 €

3 Days White TypeWhite501 Roll

71.01 €

5 Days YellowsYellow501 Roll

71.01 €

5 Days GreenGreen501 Roll

71.01 €

5 Days Red TypeRed501 Roll

71.01 €

5 Days Blue TypeBlue501 Roll

71.01 €

5 Days YellowsYellow-red501 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Width(mm) 50 Length(m) 50
Thickness(mm) 0.16 Raw Material Polyethylene Classification details Clean room supplies
Classification details 2 Dust-Proof Line Tape Amount Of Content 1 Roll

Additional Products in this Category

Tech Support