Lightweight Rack (Lightweight Shelves) Open Type

Lightweight Rack (Lightweight Shelves) Open Type

A basic lightweight steel rack made from struts and shelf panels that features excellent workability and strength.
[Features]
· Corner plates are mounted to the tops and bottoms of shelf panels to prevent shaking. The base is located directly below the strut, meaning that floors are not damaged. Caster mounting is also easy.
· Can be adopted at minimal cost thanks to a simple configuration that includes only angles and shelf panels. The shelf panels can be adjusted in 50 mm height increments.
· Because the four sides are open, visibility is good and items can be removed from any location.
· A bolt-fastened type with a 35 mm shelf panel thickness and L-shaped struts 40 × 40 mm in size.
[Applications]
· When storing items by establishing the usage classification and quantity for each shelf.
· Can be used in a wide range of locations including offices, stores, factories and delivery centers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-6330-5-GY
A-6330-5-IV
A-6345-5-GY
A-6345-5-IV
A-6360-5-GY
A-6360-5-IV
A-6430-5-GY
A-6430-5-IV
A-6445-5-GY
A-6445-5-IV
A-6460-5-GY
A-6460-5-IV
A-6530-5-GY
A-6530-5-IV
A-6545-5-GY
A-6545-5-IV
A-6560-5-GY
A-6560-5-IV
A-6630-5-GY
A-6630-5-IV
A-6645-5-GY
A-6645-5-IV
A-6660-5-GY
A-6660-5-IV
A-7330-6-GY
A-7330-6-IV
A-7345-6-GY
A-7345-6-IV
A-7360-6-GY
A-7360-6-IV
A-7430-6-GY
A-7430-6-IV
A-7445-6-GY
A-7445-6-IV
A-7460-6-GY
A-7460-6-IV
A-7530-6-GY
A-7530-6-IV
A-7545-6-GY
A-7545-6-IV
A-7560-6-GY
A-7560-6-IV
A-7630-6-GY
A-7630-6-IV
A-7645-6-GY
A-7645-6-IV
A-7660-6-GY
A-7660-6-IV
A-8330-7-GY
A-8330-7-IV
A-8345-7-GY
A-8345-7-IV
A-8360-7-GY
A-8360-7-IV
A-8430-7-GY
A-8430-7-IV
A-8445-7-GY
A-8445-7-IV
A-8460-7-GY
A-8460-7-IV
Part NumberStandard Unit PriceVolume DiscountShipping Days?Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Color Amount Of Content

212.71 €

6 Days 87530018005Gray1 unit

305.52 €

6 Days 87530018005Ivory1 unit

160.29 €

6 Days 87545018005Gray1 unit

225.81 €

6 Days 87545018005Ivory1 unit

200.35 €

6 Days 87560018005Gray1 unit

278.45 €

6 Days 87560018005Ivory1 unit

195.37 €

6 Days 120030018005Gray1 unit

273.47 €

6 Days 120030018005Ivory1 unit

247.35 €

6 Days 120045018005Gray1 unit

351.48 €

6 Days 120045018005Ivory1 unit

365.36 €

6 Days 120060018005Gray1 unit

365.36 €

6 Days 120060018005Ivory1 unit

232.70 €

6 Days 150030018005Gray1 unit

278.69 €

6 Days 150030018005Ivory1 unit

295.42 €

6 Days 150045018005Gray1 unit

295.42 €

6 Days 150045018005Ivory1 unit

312.98 €

6 Days 150060018005Gray1 unit

371.12 €

6 Days 150060018005Ivory1 unit

272.23 €

6 Days 180030018005Gray1 unit

330.37 €

6 Days 180030018005Ivory1 unit

321.47 €

6 Days 180045018005Gray1 unit

429.07 €

6 Days 180045018005Ivory1 unit

362.04 €

6 Days 180060018005Gray1 unit

469.63 €

6 Days 180060018005Ivory1 unit

178.00 €

6 Days 87530021006Gray1 unit

256.97 €

6 Days 87530021006Ivory1 unit

190.17 €

6 Days 87545021006Gray1 unit

269.13 €

6 Days 87545021006Ivory1 unit

238.60 €

6 Days 87560021006Gray1 unit

332.31 €

6 Days 87560021006Ivory1 unit

232.61 €

6 Days 120030021006Gray1 unit

326.33 €

6 Days 120030021006Ivory1 unit

295.25 €

6 Days 120045021006Gray1 unit

419.77 €

6 Days 120045021006Ivory1 unit

311.91 €

6 Days 120060021006Gray1 unit

436.43 €

6 Days 120060021006Ivory1 unit

277.24 €

6 Days 150030021006Gray1 unit

332.34 €

6 Days 150030021006Ivory1 unit

297.31 €

6 Days 150045021006Gray1 unit

352.41 €

6 Days 150045021006Ivory1 unit

373.40 €

6 Days 150060021006Gray1 unit

443.25 €

6 Days 150060021006Ivory1 unit

324.50 €

6 Days 180030021006Gray1 unit

394.35 €

6 Days 180030021006Ivory1 unit

383.94 €

6 Days 180045021006Gray1 unit

512.80 €

6 Days 180045021006Ivory1 unit

432.61 €

6 Days 180060021006Gray1 unit

561.47 €

6 Days 180060021006Ivory1 unit

203.95 €

6 Days 87530024007Gray1 unit

295.93 €

6 Days 87530024007Ivory1 unit

218.15 €

6 Days 87545024007Gray1 unit

310.13 €

6 Days 87545024007Ivory1 unit

274.50 €

6 Days 87560024007Gray1 unit

383.84 €

6 Days 87560024007Ivory1 unit

267.53 €

6 Days 120030024007Gray1 unit

376.86 €

6 Days 120030024007Ivory1 unit

340.39 €

6 Days 120045024007Gray1 unit

485.73 €

6 Days 120045024007Ivory1 unit

359.81 €

6 Days 120060024007Gray1 unit

505.16 €

6 Days 120060024007Ivory1 unit

Loading...

Basic information

Connecting type Standalone Type Material Steel Product Type Lightweight Type (Up to 200 kg)
Uniform Load Capacity(kg/grade) 120 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support