• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Lightweight Rack (Lightweight Shelves) Panel Type

Lightweight Rack (Lightweight Shelves) Panel Type

A panel type lightweight steel rack made from columns and shelf panels that features excellent workability and strength and for which each shelf has a load resistance of 120 kg.
[Features]
· Lightweight shelf in which both sides and the rear are sealed using steel panels. Dust and light are blocked with only the front remaining open, meaning that items loaded to the rear and sides are prevented from falling.
· Can be used as a partition between adjacent shelves. The shelf panels can be adjusted in 50 mm height increments.
· Comes with a base located below the struts to prevent damage to floors. Casters can be mounted.
· A bolt-fastened type with a 35 mm shelf panel thickness and L-shaped struts 40 × 40 mm in size.
[Applications]
· For storing items by establishing the usage classification and quantity for each shelf.
· Optimal for organizing small items in offices or warehouses. Can also be used in place of a bookshelf.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P-6330-5-GY
P-6330-5-IV
P-6345-5-GY
P-6345-5-IV
P-6360-5-GY
P-6360-5-IV
P-6430-5-GY
P-6430-5-IV
P-6445-5-GY
P-6445-5-IV
P-6460-5-GY
P-6460-5-IV
P-6530-5-GY
P-6530-5-IV
P-6545-5-GY
P-6545-5-IV
P-6560-5-GY
P-6560-5-IV
P-6630-5-GY
P-6630-5-IV
P-6645-5-GY
P-6645-5-IV
P-6660-5-GY
P-6660-5-IV
P-7330-6-GY
P-7330-6-IV
P-7345-6-GY
P-7345-6-IV
P-7360-6-GY
P-7360-6-IV
P-7430-6-GY
P-7430-6-IV
P-7445-6-GY
P-7445-6-IV
P-7460-6-GY
P-7460-6-IV
P-7530-6-GY
P-7530-6-IV
P-7545-6-GY
P-7545-6-IV
P-7560-6-GY
P-7560-6-IV
P-7630-6-GY
P-7630-6-IV
P-7645-6-GY
P-7645-6-IV
P-7660-6-GY
P-7660-6-IV
P-8330-7-GY
P-8330-7-IV
P-8345-7-GY
P-8345-7-IV
P-8360-7-GY
P-8360-7-IV
P-8430-7-GY
P-8430-7-IV
P-8445-7-GY
P-8445-7-IV
P-8460-7-GY
P-8460-7-IV
Part NumberStandard Unit PriceVolume DiscountShipping Days?Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Color Amount Of Content

281.76 €

9 Days 87530018005Gray1 unit

387.59 €

9 Days 87530018005Ivory1 unit

301.74 €

9 Days 87545018005Gray1 unit

407.57 €

9 Days 87545018005Ivory1 unit

371.10 €

9 Days 87560018005Gray1 unit

491.20 €

9 Days 87560018005Ivory1 unit

358.21 €

9 Days 120030018005Gray1 unit

478.32 €

9 Days 120030018005Ivory1 unit

440.43 €

9 Days 120045018005Gray1 unit

590.07 €

9 Days 120045018005Ivory1 unit

464.81 €

9 Days 120060018005Gray1 unit

614.45 €

9 Days 120060018005Ivory1 unit

410.34 €

9 Days 150030018005Gray1 unit

492.55 €

9 Days 150030018005Ivory1 unit

437.80 €

9 Days 150045018005Gray1 unit

520.00 €

9 Days 150045018005Ivory1 unit

533.80 €

9 Days 150060018005Gray1 unit

629.78 €

9 Days 150060018005Ivory1 unit

479.74 €

9 Days 180030018005Gray1 unit

575.73 €

9 Days 180030018005Ivory1 unit

559.26 €

9 Days 180045018005Gray1 unit

711.36 €

9 Days 180045018005Ivory1 unit

613.92 €

9 Days 180060018005Gray1 unit

766.02 €

9 Days 180060018005Ivory1 unit

325.99 €

9 Days 87530021006Gray1 unit

451.02 €

9 Days 87530021006Ivory1 unit

349.41 €

9 Days 87545021006Gray1 unit

474.43 €

9 Days 87545021006Ivory1 unit

441.27 €

9 Days 87560021006Gray1 unit

583.03 €

9 Days 87560021006Ivory1 unit

418.78 €

9 Days 120030021006Gray1 unit

560.55 €

9 Days 120030021006Ivory1 unit

516.67 €

9 Days 120045021006Gray1 unit

693.39 €

9 Days 120045021006Ivory1 unit

543.17 €

9 Days 120060021006Gray1 unit

719.88 €

9 Days 120060021006Ivory1 unit

480.48 €

9 Days 150030021006Gray1 unit

577.45 €

9 Days 150030021006Ivory1 unit

512.86 €

9 Days 150045021006Gray1 unit

609.83 €

9 Days 150045021006Ivory1 unit

624.00 €

9 Days 150060021006Gray1 unit

737.71 €

9 Days 150060021006Ivory1 unit

561.27 €

9 Days 180030021006Gray1 unit

674.97 €

9 Days 180030021006Ivory1 unit

655.53 €

9 Days 180045021006Gray1 unit

836.18 €

9 Days 180045021006Ivory1 unit

718.34 €

9 Days 180060021006Gray1 unit

899.00 €

9 Days 180060021006Ivory1 unit

377.33 €

9 Days 87530024007Gray1 unit

521.56 €

9 Days 87530024007Ivory1 unit

404.83 €

9 Days 87545024007Gray1 unit

549.05 €

9 Days 87545024007Ivory1 unit

500.56 €

9 Days 87560024007Gray1 unit

664.48 €

9 Days 87560024007Ivory1 unit

479.45 €

9 Days 120030024007Gray1 unit

643.36 €

9 Days 120030024007Ivory1 unit

592.69 €

9 Days 120045024007Gray1 unit

797.46 €

9 Days 120045024007Ivory1 unit

626.84 €

9 Days 120060024007Gray1 unit

831.61 €

9 Days 120060024007Ivory1 unit

Loading...

Basic information

Connecting type Standalone Type Material Steel Product Type Lightweight Type (Up to 200 kg)
Uniform Load Capacity(kg/grade) 120 Amount Of Content 1 unit

Additional Products in this Category

Tech Support