Lightweight Metal Shelf Type

Lightweight Metal Shelf Type

Metal mesh has been applied to both sides and the rear to prevent products from falling.

[Features]
· Compared to panels, visibility is good as light is not blocked.
· Features good air permeability and is highly visible.
· Makes storing items easier and keeps the insides of warehouses bright.
· A product that complies with Japan's "Act on Promoting Green Purchasing."

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K-6330-5-GY
K-6330-5-IV
K-6345-5-GY
K-6345-5-IV
K-6360-5-GY
K-6360-5-IV
K-6430-5-GY
K-6430-5-IV
K-6445-5-GY
K-6445-5-IV
K-6460-5-GY
K-6460-5-IV
K-6530-5-GY
K-6530-5-IV
K-6545-5-GY
K-6545-5-IV
K-6560-5-GY
K-6560-5-IV
K-6630-5-GY
K-6630-5-IV
K-6645-5-GY
K-6645-5-IV
K-6660-5-GY
K-6660-5-IV
K-7330-6-GY
K-7330-6-IV
K-7345-6-GY
K-7345-6-IV
K-7360-6-GY
K-7360-6-IV
K-7430-6-GY
K-7430-6-IV
K-7445-6-GY
K-7445-6-IV
K-7460-6-GY
K-7460-6-IV
K-7530-6-GY
K-7530-6-IV
K-7545-6-GY
K-7545-6-IV
K-7560-6-GY
K-7560-6-IV
K-7630-6-GY
K-7630-6-IV
K-7645-6-GY
K-7645-6-IV
K-7660-6-GY
K-7660-6-IV
K-8330-7-GY
K-8330-7-IV
K-8345-7-GY
K-8345-7-IV
K-8360-7-GY
K-8360-7-IV
K-8430-7-GY
K-8430-7-IV
K-8445-7-GY
K-8445-7-IV
K-8460-7-GY
K-8460-7-IV
Part NumberStandard Unit PriceVolume DiscountShipping Days?Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Color Amount Of Content

210.27 €

9 Days 87530018005Gray1 unit

281.86 €

9 Days 87530018005Ivory1 unit

228.81 €

9 Days 87545018005Gray1 unit

300.40 €

9 Days 87545018005Ivory1 unit

280.67 €

9 Days 87560018005Gray1 unit

364.84 €

9 Days 87560018005Ivory1 unit

268.04 €

9 Days 120030018005Gray1 unit

352.21 €

9 Days 120030018005Ivory1 unit

332.76 €

9 Days 120045018005Gray1 unit

442.96 €

9 Days 120045018005Ivory1 unit

354.96 €

9 Days 120060018005Gray1 unit

465.16 €

9 Days 120060018005Ivory1 unit

313.30 €

9 Days 150030018005Gray1 unit

365.80 €

9 Days 150030018005Ivory1 unit

338.42 €

9 Days 150045018005Gray1 unit

390.92 €

9 Days 150045018005Ivory1 unit

413.77 €

9 Days 150060018005Gray1 unit

478.41 €

9 Days 150060018005Ivory1 unit

364.98 €

9 Days 180030018005Gray1 unit

429.63 €

9 Days 180030018005Ivory1 unit

426.95 €

9 Days 180045018005Gray1 unit

541.06 €

9 Days 180045018005Ivory1 unit

472.29 €

9 Days 180060018005Gray1 unit

586.40 €

9 Days 180060018005Ivory1 unit

248.66 €

9 Days 87530021006Gray1 unit

334.14 €

9 Days 87530021006Ivory1 unit

270.94 €

9 Days 87545021006Gray1 unit

356.41 €

9 Days 87545021006Ivory1 unit

333.43 €

9 Days 87560021006Gray1 unit

433.66 €

9 Days 87560021006Ivory1 unit

314.78 €

9 Days 120030021006Gray1 unit

415.01 €

9 Days 120030021006Ivory1 unit

391.44 €

9 Days 120045021006Gray1 unit

522.47 €

9 Days 120045021006Ivory1 unit

417.42 €

9 Days 120060021006Gray1 unit

548.45 €

9 Days 120060021006Ivory1 unit

368.02 €

9 Days 150030021006Gray1 unit

430.06 €

9 Days 150030021006Ivory1 unit

397.76 €

9 Days 150045021006Gray1 unit

459.80 €

9 Days 150045021006Ivory1 unit

486.65 €

9 Days 150060021006Gray1 unit

563.44 €

9 Days 150060021006Ivory1 unit

428.00 €

9 Days 180030021006Gray1 unit

504.80 €

9 Days 180030021006Ivory1 unit

501.45 €

9 Days 180045021006Gray1 unit

637.25 €

9 Days 180045021006Ivory1 unit

559.45 €

9 Days 180060021006Gray1 unit

695.26 €

9 Days 180060021006Ivory1 unit

282.55 €

9 Days 87530024007Gray1 unit

381.47 €

9 Days 87530024007Ivory1 unit

307.35 €

9 Days 87545024007Gray1 unit

406.27 €

9 Days 87545024007Ivory1 unit

377.77 €

9 Days 87560024007Gray1 unit

494.05 €

9 Days 87560024007Ivory1 unit

361.09 €

9 Days 120030024007Gray1 unit

477.36 €

9 Days 120030024007Ivory1 unit

449.76 €

9 Days 120045024007Gray1 unit

602.05 €

9 Days 120045024007Ivory1 unit

479.78 €

9 Days 120060024007Gray1 unit

632.07 €

9 Days 120060024007Ivory1 unit

Loading...

Basic information

Connecting type Standalone Type Material Steel Product Type Lightweight Type (Up to 200 kg)
Uniform Load Capacity(kg/grade) 120 Amount Of Content 1 unit

Additional Products in this Category

Tech Support