• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Medium Shelves 3 M Type

Medium Shelves 3 M Type

A medium weight shelf with an easily assembled bolt-less design.
[Features]
· Shelf panel height can be adjusted as desired in 25 mm intervals to match the items being stored.
· A resin base that prevents damage to floors.
· Each component was designed to withstand heavy weights and each shelf has a load resistance of 300 kg.
[Applications]
· Convenient for use as a shelf.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3MS-6345-5-GR
3MS-6345-5-IV
3MS-6345-5R-GR
3MS-6345-5R-IV
3MS-6360-5-GR
3MS-6360-5-IV
3MS-6360-5R-GR
3MS-6360-5R-IV
3MS-6375-5-GR
3MS-6375-5-IV
3MS-6375-5R-GR
3MS-6375-5R-IV
3MS-6390-5-GR
3MS-6390-5-IV
3MS-6390-5R-GR
3MS-6390-5R-IV
3MS-6445-5-GR
3MS-6445-5-IV
3MS-6445-5R-GR
3MS-6445-5R-IV
3MS-6460-5-GR
3MS-6460-5-IV
3MS-6460-5R-GR
3MS-6460-5R-IV
3MS-6475-5-GR
3MS-6475-5-IV
3MS-6475-5R-GR
3MS-6475-5R-IV
3MS-6490-5-GR
3MS-6490-5-IV
3MS-6490-5R-GR
3MS-6490-5R-IV
3MS-6545-5-GR
3MS-6545-5-IV
3MS-6545-5R-GR
3MS-6545-5R-IV
3MS-6560-5-GR
3MS-6560-5-IV
3MS-6560-5R-GR
3MS-6560-5R-IV
3MS-6575-5-GR
3MS-6575-5-IV
3MS-6575-5R-GR
3MS-6575-5R-IV
3MS-6590-5-GR
3MS-6590-5-IV
3MS-6590-5R-GR
3MS-6590-5R-IV
3MS-6645-5-GR
3MS-6645-5-IV
3MS-6645-5R-GR
3MS-6645-5R-IV
3MS-6660-5-GR
3MS-6660-5-IV
3MS-6660-5R-GR
3MS-6660-5R-IV
3MS-6675-5-GR
3MS-6675-5-IV
3MS-6675-5R-GR
3MS-6675-5R-IV
Part NumberStandard Unit PriceVolume DiscountShipping Days?Connecting type Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Color Amount Of Content

429.43 €

6 Days Standalone Type90045018005Green1 unit

533.30 €

6 Days Standalone Type90045018005Ivory1 unit

370.59 €

6 Days Added connectable type (2 supports)90045018005Green1 unit

474.45 €

6 Days Added connectable type (2 supports)90045018005Ivory1 unit

447.08 €

6 Days Standalone Type90060018005Green1 unit

550.94 €

6 Days Standalone Type90060018005Ivory1 unit

388.23 €

6 Days Added connectable type (2 supports)90060018005Green1 unit

492.10 €

6 Days Added connectable type (2 supports)90060018005Ivory1 unit

538.20 €

6 Days Standalone Type90075018005Green1 unit

653.87 €

6 Days Standalone Type90075018005Ivory1 unit

478.86 €

6 Days Added connectable type (2 supports)90075018005Green1 unit

594.54 €

6 Days Added connectable type (2 supports)90075018005Ivory1 unit

559.67 €

6 Days Standalone Type90090018005Green1 unit

675.35 €

6 Days Standalone Type90090018005Ivory1 unit

500.35 €

6 Days Added connectable type (2 supports)90090018005Green1 unit

616.02 €

6 Days Added connectable type (2 supports)90090018005Ivory1 unit

566.84 €

6 Days Standalone Type120045018005Green1 unit

742.08 €

6 Days Standalone Type120045018005Ivory1 unit

507.51 €

6 Days Added connectable type (2 supports)120045018005Green1 unit

682.74 €

6 Days Added connectable type (2 supports)120045018005Ivory1 unit

602.86 €

6 Days Standalone Type120060018005Green1 unit

778.10 €

6 Days Standalone Type120060018005Ivory1 unit

543.52 €

6 Days Added connectable type (2 supports)120060018005Green1 unit

718.76 €

6 Days Added connectable type (2 supports)120060018005Ivory1 unit

691.66 €

6 Days Standalone Type120075018005Green1 unit

879.21 €

6 Days Standalone Type120075018005Ivory1 unit

632.34 €

6 Days Added connectable type (2 supports)120075018005Green1 unit

819.88 €

6 Days Added connectable type (2 supports)120075018005Ivory1 unit

714.15 €

6 Days Standalone Type120090018005Green1 unit

901.69 €

6 Days Standalone Type120090018005Ivory1 unit

654.83 €

6 Days Added connectable type (2 supports)120090018005Green1 unit

842.37 €

6 Days Added connectable type (2 supports)120090018005Ivory1 unit

530.62 €

6 Days Standalone Type150045018005Green1 unit

635.96 €

6 Days Standalone Type150045018005Ivory1 unit

471.29 €

6 Days Added connectable type (2 supports)150045018005Green1 unit

577.12 €

6 Days Added connectable type (2 supports)150045018005Ivory1 unit

582.34 €

6 Days Standalone Type150060018005Green1 unit

687.68 €

6 Days Standalone Type150060018005Ivory1 unit

523.01 €

6 Days Added connectable type (2 supports)150060018005Green1 unit

628.84 €

6 Days Added connectable type (2 supports)150060018005Ivory1 unit

678.11 €

6 Days Standalone Type150075018005Green1 unit

796.25 €

6 Days Standalone Type150075018005Ivory1 unit

619.27 €

6 Days Added connectable type (2 supports)150075018005Green1 unit

736.91 €

6 Days Added connectable type (2 supports)150075018005Ivory1 unit

708.27 €

6 Days Standalone Type150090018005Green1 unit

826.41 €

6 Days Standalone Type150090018005Ivory1 unit

649.43 €

6 Days Added connectable type (2 supports)150090018005Green1 unit

767.07 €

6 Days Added connectable type (2 supports)150090018005Ivory1 unit

705.86 €

6 Days Standalone Type180045018005Green1 unit

884.54 €

6 Days Standalone Type180045018005Ivory1 unit

646.52 €

6 Days Added connectable type (2 supports)180045018005Green1 unit

825.21 €

6 Days Added connectable type (2 supports)180045018005Ivory1 unit

753.18 €

6 Days Standalone Type180060018005Green1 unit

931.86 €

6 Days Standalone Type180060018005Ivory1 unit

693.84 €

6 Days Added connectable type (2 supports)180060018005Green1 unit

872.53 €

6 Days Added connectable type (2 supports)180060018005Ivory1 unit

872.61 €

6 Days Standalone Type180075018005Green1 unit

1,063.10 €

6 Days Standalone Type180075018005Ivory1 unit

813.28 €

6 Days Added connectable type (2 supports)180075018005Green1 unit

1,003.78 €

6 Days Added connectable type (2 supports)180075018005Ivory1 unit

Loading...

Basic information

Material Steel Product Type Medium capacity type (200 kg to 500 kg) Uniform Load Capacity(kg/grade) 300
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support