Medium Rack (Medium Shelves) 5 M Type

Medium Rack (Medium Shelves) 5 M Type

A 5 m bolt-less type medium-weight rack that can be easily assembled and for which each shelf has a load resistance of 500 kg.
[Features]
· Items with a depth of 900 mm can be stored. Featuring a robust structure and components designed to withstand heavy weights.
· The strut shape is a 45 × 55 mm C-type resistant to twisting. Shelf plate thickness: 45 mm (frame portion).
· Shelf height can be freely adjusted in 25 mm increments to match the sizes of stored items. Single-action, with no need for tools.
· Adopts a resin base that doesn't damage floors.
· Horizontal connections enable struts to be shared for enhanced economy.
· A product that complies with Japan's "Act on Promoting Green Purchasing."
[Applications]
· For use in all kinds of spaces including homes or businesses, or warehouses to store large and heavy items.

(i)Remark

  • Connected-type: Because the connected model is a product designed to be connected, there are two fewer vertical struts than the single unit model. Customers who desire a single unit assembly should select the connected-type single unit model.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5MS-6345-5-GR
5MS-6345-5R-GR
5MS-6360-5-GR
5MS-6360-5R-GR
5MS-6375-5-GR
5MS-6375-5R-GR
5MS-6390-5-GR
5MS-6390-5R-GR
5MS-6445-5-GR
5MS-6445-5R-GR
5MS-6460-5-GR
5MS-6460-5R-GR
5MS-6475-5-GR
5MS-6475-5R-GR
5MS-6490-5-GR
5MS-6490-5R-GR
5MS-6545-5-GR
5MS-6545-5R-GR
5MS-6560-5-GR
5MS-6560-5R-GR
5MS-6575-5-GR
5MS-6575-5R-GR
5MS-6590-5-GR
5MS-6590-5R-GR
5MS-6645-5-GR
5MS-6645-5R-GR
5MS-6660-5-GR
5MS-6660-5R-GR
5MS-6675-5-GR
5MS-6675-5R-GR
5MS-6690-5-GR
5MS-6690-5R-GR
5MS-7345-6-GR
5MS-7345-6R-GR
5MS-7360-6-GR
5MS-7360-6R-GR
5MS-7375-6-GR
5MS-7375-6R-GR
5MS-7390-6-GR
5MS-7390-6R-GR
5MS-7445-6-GR
5MS-7445-6R-GR
5MS-7460-6-GR
5MS-7460-6R-GR
5MS-7475-6-GR
5MS-7475-6R-GR
5MS-7490-6-GR
5MS-7490-6R-GR
5MS-7545-6-GR
5MS-7545-6R-GR
5MS-7560-6-GR
5MS-7560-6R-GR
5MS-7575-6-GR
5MS-7575-6R-GR
5MS-7590-6-GR
5MS-7590-6R-GR
5MS-7645-6-GR
5MS-7645-6R-GR
5MS-7660-6-GR
5MS-7660-6R-GR
Part NumberStandard Unit PriceVolume DiscountShipping Days?Connecting type Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Amount Of Content

392.25 €

6 Days Standalone Type900450180051 unit

340.38 €

6 Days Added connectable type (2 supports)900450180051 unit

438.01 €

6 Days Standalone Type900600180051 unit

385.72 €

6 Days Added connectable type (2 supports)900600180051 unit

572.03 €

6 Days Standalone Type900750180051 unit

520.18 €

6 Days Added connectable type (2 supports)900750180051 unit

621.00 €

6 Days Standalone Type900900180051 unit

568.71 €

6 Days Added connectable type (2 supports)900900180051 unit

462.56 €

6 Days Standalone Type1200450180051 unit

410.26 €

6 Days Added connectable type (2 supports)1200450180051 unit

530.33 €

6 Days Standalone Type1200600180051 unit

478.03 €

6 Days Added connectable type (2 supports)1200600180051 unit

687.42 €

6 Days Standalone Type1200750180051 unit

635.13 €

6 Days Added connectable type (2 supports)1200750180051 unit

746.92 €

6 Days Standalone Type1200900180051 unit

694.62 €

6 Days Added connectable type (2 supports)1200900180051 unit

545.41 €

6 Days Standalone Type1500450180051 unit

493.12 €

6 Days Added connectable type (2 supports)1500450180051 unit

662.26 €

6 Days Standalone Type1500600180051 unit

609.96 €

6 Days Added connectable type (2 supports)1500600180051 unit

824.12 €

6 Days Standalone Type1500750180051 unit

771.82 €

6 Days Added connectable type (2 supports)1500750180051 unit

898.76 €

6 Days Standalone Type1500900180051 unit

846.43 €

6 Days Added connectable type (2 supports)1500900180051 unit

617.87 €

6 Days Standalone Type1800450180051 unit

566.01 €

6 Days Added connectable type (2 supports)1800450180051 unit

753.50 €

6 Days Standalone Type1800600180051 unit

701.20 €

6 Days Added connectable type (2 supports)1800600180051 unit

945.53 €

6 Days Standalone Type1800750180051 unit

893.24 €

6 Days Added connectable type (2 supports)1800750180051 unit

1,029.45 €

6 Days Standalone Type1800900180051 unit

977.15 €

6 Days Added connectable type (2 supports)1800900180051 unit

458.55 €

6 Days Standalone Type900450210061 unit

397.63 €

6 Days Added connectable type (2 supports)900450210061 unit

513.27 €

6 Days Standalone Type900600210061 unit

452.35 €

6 Days Added connectable type (2 supports)900600210061 unit

674.66 €

6 Days Standalone Type900750210061 unit

613.74 €

6 Days Added connectable type (2 supports)900750210061 unit

733.22 €

6 Days Standalone Type900900210061 unit

672.73 €

6 Days Added connectable type (2 supports)900900210061 unit

539.93 €

6 Days Standalone Type1200450210061 unit

479.01 €

6 Days Added connectable type (2 supports)1200450210061 unit

621.23 €

6 Days Standalone Type1200600210061 unit

560.75 €

6 Days Added connectable type (2 supports)1200600210061 unit

809.97 €

6 Days Standalone Type1200750210061 unit

749.05 €

6 Days Added connectable type (2 supports)1200750210061 unit

881.67 €

6 Days Standalone Type1200900210061 unit

820.75 €

6 Days Added connectable type (2 supports)1200900210061 unit

636.34 €

6 Days Standalone Type1500450210061 unit

575.86 €

6 Days Added connectable type (2 supports)1500450210061 unit

776.69 €

6 Days Standalone Type1500600210061 unit

715.77 €

6 Days Added connectable type (2 supports)1500600210061 unit

971.16 €

6 Days Standalone Type1500750210061 unit

910.24 €

6 Days Added connectable type (2 supports)1500750210061 unit

1,060.69 €

6 Days Standalone Type1500900210061 unit

999.77 €

6 Days Added connectable type (2 supports)1500900210061 unit

720.88 €

6 Days Standalone Type1800450210061 unit

659.96 €

6 Days Added connectable type (2 supports)1800450210061 unit

883.69 €

6 Days Standalone Type1800600210061 unit

822.77 €

6 Days Added connectable type (2 supports)1800600210061 unit

Loading...

Basic information

Material Steel Product Type Medium capacity type (200 kg to 500 kg) Uniform Load Capacity(kg/grade) 500
Color Green Amount Of Content 1 unit

Additional Products in this Category

Tech Support