We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

Drill Blade Sets (13-Piece Sets)

Drill Blade Sets (13-Piece Sets)
  • Volume Discount

Thinning (3.0 mm or larger diameter bits) applied to the bits has achieved firm bite into a workpiece.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSD-13M

Part Number
TSD-13M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Features Size Applicable Model Blade Surface Processing Handle type

6.56 €

Available Same day

Stock

Thinning processing (3.0 mm or more) makes sharpening edges easy.1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5mmElectric Drill / Chargeable Drill / Drilling Machine [Material] HSS Steel (Polishing Finish)HSS Steel Polishing FinishRound shaft

Loading...

  1. 1

Basic information

Work material General steel / Cast Iron / Aluminum / Titanium / Copper / Resin Tool Material Type High-speed steel Coating Y/N N/A
Case Size H115xW65xD15mm Cord 820308 JAN Code 4954458294930

This page is Drill Blade Sets (13-Piece Sets), part number TSD-13M.
You can find the detail information about specifications and dimensions on part number TSD-13M.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support