Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CPH-05L |
CPH-07L |
CPH-T10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adsorption Power (N) | Dimension D (mm) | Dimension L (mm) | Mass (g) | Screw Holes Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|
9.28 € | 1 |
Same day
Stock | 1.7(0.18kgf) | φ5 | 13 | 2.5 | NA | ||
10.79 € | 1 |
Same day
Stock | 3.9(0.4kgf) | φ7 | 13 | 4 | NA | ||
9.91 € | 1 |
Same day
Stock | 7.8(0.8kgf) | φ10 | 18 | 15 | M5X0.8 Depth 6 |
Loading...
Product Type | Permanent Magnetic Holder for Machining | Shape | Round shape | Product Type | Standard round shape |
---|---|---|---|---|---|
Features | Can be used in a wide range of work such as with press machines and molds, and workpiece retaining. Those that come with screw holes can also be used with fixtures. | Application | Can be used for sticking drawings or scales, and small items. | Machinable Depth of Back Surface(mm) | Not Applicable |
Magnet Used | Alnico | Upper Operating Temperature Limit (Short Periods)(°C) | 320(400) | Surface Treatment | Plating |