We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Light Metal File Sharp Cut 150

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1070621
1070631
Part NumberStandard Unit PriceVolume DiscountShipping Days?Shape Blade length
(mm)
Width
(mm)
Thickness
(mm)
Weight
(g)

10.59 €

Available 7 Days Flat1503320104

15.89 €

Available 7 Days Semi-Circular-332097

Loading...

  1. 1

Basic information

Overall Length(mm) 280 Single Product Set Product Single Item Material (Main Body) SKS-8
Material (handle) PVC+TPR Specifications Sharp Cut

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support