For machining of light metals and plastics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1070511
Overall Length(mm) | 220 | Single Product Set Product | Single Item | Material (Main Body) | SKS-8 |
---|---|---|---|---|---|
Material (handle) | PVC+TPR | Shape | Flat | Specifications | For Universal Use, 8 Inches |
This page is All-Purpose File for Work, part number 1070511.
You can find the detail information about specifications and dimensions on part number 1070511.
MISUMI
Standard Price : 35.90 €
Shipping Days: 6 Days
MISUMI
Standard Price : 83.42 €
Shipping Days: 6 Days
MISUMI
Standard Price : 144.92 €
Shipping Days: 6 Days
MISUMI
Standard Price : 40.24 €
Shipping Days: 6 Days
TRUSCO NAKAYAMA
Standard Price : 16.45 €
Shipping Days: 5 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.