We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 17/1/2021 to 0:00 (CET) 18/1/2021. We apologize for the inconvenience.

General Purpose File, 150 Millimeter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1070691

Part Number
1070691
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Thickness
(mm)
Weight
(g)

14.95 €

6 Days 332097

Loading...

  1. 1

Basic information

Overall Length(mm) 280 Single Product Set Product Single Item Material (Main Body) SKS-8
Material (handle) PVC+TPR Shape Semi-Circular Blade length(mm) 150
Specifications Double-cut, very coarse

This page is General Purpose File, 150 Millimeter, part number 1070691.
You can find the detail information about specifications and dimensions on part number 1070691.

Additional Products in this Category

Tech Support