We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Woodworking File

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1070651

Part Number
1070651
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Thickness
(mm)
Weight
(g)

17.56 €

Available 6 Days 332097

Loading...

  1. 1

Basic information

Overall Length(mm) 280 Single Product Set Product Single Item Material (Main Body) SKS-8
Material (handle) PVC+TPR Shape Semi-Circular Blade length(mm) 150
Specifications Insert nut

This page is Woodworking File, part number 1070651.
You can find the detail information about specifications and dimensions on part number 1070651.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support