We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Double-Bladed File

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1069561

Part Number
1069561
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Thickness
(mm)
Weight
(g)

12.00 €

Available 4 Days 331967

Loading...

  1. 1

Basic information

Overall Length(mm) 225 Single Product Set Product Single Item Material (Main Body) SKS-8
Material (handle) PVC+TPR Blade length(mm) 100 Specifications For Fitting

This page is Double-Bladed File, part number 1069561.
You can find the detail information about specifications and dimensions on part number 1069561.

Additional Products in this Category

Tech Support