Manufacturer part number: TRH-20
Brand: H & H
Price: 46.28 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TRH-20
Single Product/Set Classification | Single Item Handle | Application | For handwork | Insertion Angle (Shaft measurement when electric drill) (mm) | 6.35 |
---|---|---|---|---|---|
Overall length (L dimension)(mm) | 180 | Main Body Size | W25×H180×D25 | Cord | 330105 |
JAN Code | 4954458974320 | Material Main Body | Cr-V | Number of Gears | 60 sheet |
Drive material | cr-mo | Grip material | PP (Black Part), TPR (Red Part) |
This page is Twister Ratchet Handle, part number TRH-20.
You can find the detail information about specifications and dimensions on part number TRH-20.